VC-F - Micro Series Round Flatfoot Vacuum Cups

Model: VC-F20N-18F

Category: Vacuum Cups & Magnets

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

General purpose micro flatfoot vacuum cups best used on moderatly flat to medium contour, dry surfaces

  • For relatively flat surfaces.
  • Dry to moderate oily/slippery surfaces.
  • Low Compression distances.
  • Higher precision applications.
Holding Capacity - Vertical Lift (kg) 1.47
Holding Capacity - Vertical Lift (lbf) 3.25
Weight (g) 7.8
Weight (oz) 0.3
Diameter (mm) 22.1
Diameter (in) 0.870
Material Nitrile
Durometer A50 (Black)
Mount 1/8 G Female
Temperature Range -40° to 275°F (-40° to 135°C)
Shape Round
Product Type Micro Flat
Cup Size 20 mm
Product Series Description Nitrile Rubber
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)