WK-4500 - Pneumatic Power Cylinder

Model: WK4500-50-6-A

Category: Pneumatic Power Cylinders

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Power element of machines, tool and devices. Mechanical advantage 10:1, due to the wedge lever principle. The unit has a two steps stroke consisting of the forward stroke and the power stroke with the amplified force (45 kN). Piston rod with ISO fit.

  • 10:1 mechanical advantage
  • Characteristic are the two steps of stroke: the forward stroke to move a certain distance and the power stroke with an amplified force on a short distance
  • Exact positioning of cylinder by flange mount on cylinder’s head
  • Cylinder works in any position
  • High durability because of solid and maintenance free wedge lever mechanics.
  • End position control by magnetic field sensing

Note: Operating pressure max. 6 bar [87psi], min 3 bar [44psi]. Use only clean, water- and oil-free compressed air. Piston rod is not secured against twisting and should not be loaded transversal.

Configuration
Stroke
Max. Clamping Force (N) 45,000
Max. Clamping Force (lbsf) 10,116
Forward Stroke (mm) 50.0
Forward Stroke (in) 1.970
Cylinder Bore (mm) 100
Cylinder Bore (in) 3.94
Power Stroke (mm) 6.0
Power Stroke (in) 0.236
Temperature Range -5 to 75°C (23 to 167°F)
Product Type Piston Rod with ISO Fit
Piston force within forward stroke at 6 bar (N) 4,200
Piston force within forward stroke at 6 bar (lbf) 944
Air Consumption per double stroke at 6 bar (ft³) 8.500
Air Consumption per double stroke at 87 psi (ft³) 0.30
Stroke Frequency depending on total stroke (per minute) 5 to 25
End position control by magnetic field sensors Yes
Weight (kg) 15.00
Weight (lb) 33.10
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question