RN-13M

Model: RN-13M

Category: Online Catalog

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The RN series of feed escapements with a single finger can be used for in-line part ejection or staging, conveyor part accumulaor or part separator. Use singly or in tandem with other RN units.

  • Finger locking mechanism ensures that only one finger can be retracted at one time for proper part feeding
  • Square shaft prevents shaft from rotating
  • Unit can be mounted using top, bottom, or face surface
Stroke (mm) 31.8
Stroke (in) 1.250
Thrust Force (N) 400
Thrust Force (lbsf) 90
Pressure Range (bar) 40-100 psi
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) 0.70 sec
Product Type Single Finger
Weight (kg) 0.83
Weight (lb) 1.84
Product Series Description Feed Escapement Single Acting
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)