SPIDERGRIP END EFFECTORS

SPIDERGRIP END EFFECTORS
Features
- Precision Components - Spidergrip modular components are easily configurable while maintaining dimensional accuracy after continuous minor collisions.
- High Strength - Modular components are constructed from 7075-T6 aircraft grade aluminum for optimum quality and strength.
- Quick Crash Recovery - Spidergrip is crash test certified and features automatic optical & standard CMM validation points. The patented collar/key design and engineered breakaway anchor provides quick crash recovery.
Markets
Applications
Browse By Series
Heavy-Duty Mid Mounts
Heavy Duty Mid-Mount Assembly - RM4-STS
Single End Extension
SpiderGrip Single End Extensions with One-Bolt Design
Anchors
STP Series
Brackets