Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamp – 8051 & 8331
8331-E
8331-E
Pneumatic, toggle version of 3031 latch clamp with G-1/8 ports.
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max Hook Adjustment (in)
0.32
Weight (lb)
2.12
Hook Adjustment (in)
0.32
Maximum Holding Capacity (lbf)
450.0
Pull Stroke (in)
0.37
Bore Size (in)
0.79
Exerting Force @ 5.5 bar [80 PSI] (n)
1343.0
Hook Adjustment (mm)
8.0
Weight (kg)
0.96
Pull Stroke (mm)
9.3
Hook Adjustable Range (mm)
8.0
Maxmum Holding Capacity (N)
2002.0
Bore Size (mm)
20.0
Air Consumption (cfm)
0.001
Hook Adjustable Range
8.0
Opening Angle (deg)
32-27
Product Function
Clamping
PublishedDate
1721939802000
Standard Material
Steel
Air Port size
G-1/8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic Latch Clamp
Exerting Force @ 5.5 bar [80 PSI] (lbf)
302.0
Product Series
8051/8331
Air Consumption (cubic m/hr)
0.001
Product Accessories
8EA-109-1
SENSOR REPLACES SME-8F-DE-S
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810169
SENSOR 4 MM SPST-NO DC/AC 6 IN MALE CONNECTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top