STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

DESTACO’s 810-UHE pneumatic toggle clamps feature a handle, a bolt retainer accessory, built-in flow restriction that eliminates the need for external flow controls, and function as the pneumatic version of the Series 210 manual clamps.

810-UHE

Standard Powerclamp with handle.
  • Sensor ready for round or T-slot sensors.
  • Built-in flow restriction eliminates need for external flow controls
  • Pneumatic version of 210 manual toggle clamp
  • Replacement Clamp Assembly: 810-U-LC
Visit Product Series:
CAD

Product Details Unit View:
Cylinder Bore (in) 1.57
exerting_force_lbf_english 856.0
Height Under Clamp Arm (in) 1.79
Exerting Force (lbf) 856.0
Weight (lb) 4.07
Air Consumption (ft³) 0.029
Clamp Arm Length (in) 3.57
Maximum Holding Capacity (lbf) 600.0
Exerting Force (N) 3834.0
Height Under Clamp Arm (mm) 45.5
Cylinder Bore (mm) 40
Clamp Arm Length (mm) 90.6
exerting_force_n_metric 3834.0
Weight (kg) 1.85
Air Consumption (dm³) 0.83
Maxmum Holding Capacity (N) 2670.0
Duty Cycle Fair/Medium
Spindle Assembly 240208-M
Product Series 810
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding Fair/Medium
PublishedDate 1715184043241
Handle Yes
Download the Service Manual /assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Application - Assembly Excellent/High
Clamp Arm Style u-bar
Spindle Included? Yes
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Function Clamping
Replacement Seal Kit 810450-40-1-00
Air Port size G-1/8
Product Type Pneumatic Toggle Clamp
Flanged Washers 235106
Product Accessories
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top