Pneumatic Power Clamps

Destaco’s 82L-2 Series pneumatic clamps feature a lightweight design, two mounting areas (front and back), and a Toggle-locking mechanism.

82L3N-2

Enclosed power clamp available with and without hand lever. Three sizes are available for clamping, holding and positioning of metal sheets and other parts, mainly in fixtures and handling systems.
  • Mounting area at front, rear and sides
  • Includes hand lever for manual operation
  • Toggle-locking mechanism
  • Includes sensor 8EA-139-1 (M12x1)
Visit Product Series:
CAD

Product Details Unit View:
Holding Torque (Max) (ft-lb) 130
Weight (lb) 3.3
Air Consumption per double stroke at 72 psi (ft³) 0.03
Air Consumption per double stroke at 72 psi (ft³) 0.03
Cylinder Bore (in) 1.26
Clamping Arm Torque At 5 Bar (ft-lb) 40
Air Consumption per double stroke at 5 bar (dm³) 0.8
Holding Torque (Max) (Nm) 180
Weight (kg) 1.5
Clamping Arm Torque At 5 Bar (Nm) 55
Cylinder Bore (mm) 32
Hand Lever Yes
Product Function Clamping
Port Size G 1/8
Opening Angle (deg) 105
Requires Articulation yes
Product Type Power Clamp
Clamp Arm Style U-Arm (Center)
Product Series 82L-2
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-300-1
STROKE LIMITER # 6 FOR 82L3 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-302-1
STROKE LIMITER # 5 FOR 82L3 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
BK-R25-82L32-1
Lower Jaw Adapter
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4005
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-007-1
CONNECTOR PLUG *
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-009-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-304-1
STROKE LIMITER # 4 FOR 82L3 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8PW-102-2
cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-306-1
STROKE LIMITER # 3 FOR 82L3 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-066-1-01
GmbH ARM ASSEMBLY 82L32 STYLE *
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-363-1-01
H-clamping arm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4050
SHIMS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-037-1
Locking device
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-298-1
STROKE LIMITER # 7 FOR 82L3 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4001
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-296-1
Stroke Limiter # 8 for 82L3 series
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-065-2-01
U-clamping arm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4002
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4010
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4020
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.