Pneumatic Power Clamps

Destaco’s 82L-2 Series pneumatic clamps feature a lightweight design, two mounting areas (front and back), and a Toggle-locking mechanism.

82L4G-2

Enclosed power clamp available with and without hand lever. Three sizes are available for clamping, holding and positioning of metal sheets and other parts, mainly in fixtures and handling systems.
  • Mounting area at front, rear and sides
  • Available with and without manual operation
  • Toggle-locking mechanism
  • Includes sensor 8EA-139-1 (M12x1)
Visit Product Series:
CAD

Product Details Unit View:
Clamping Arm Torque At 5 Bar (ft-lb) 85
Air Consumption per double stroke at 72 psi (ft³) 0.04
Holding Torque (Max) (ft-lb) 275
Weight (lb) 4.18
Cylinder Bore (in) 1.57
Air Consumption per double stroke at 72 psi (ft³) 0.04
Cylinder Bore (mm) 40
Weight (kg) 1.9
Clamping Arm Torque At 5 Bar (Nm) 120
Holding Torque (Max) (Nm) 380
Air Consumption per double stroke at 5 bar (dm³) 1.2
Product Function Clamping
Product Series 82L-2
Clamp Arm Style U-Arm (Center)
Hand Lever Yes
Port Size G 1/4
Opening Angle (deg) 105
Requires Articulation yes
Product Type Power Clamp
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-312-1
STROKE LIMITER # 7 FOR 82L4 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-067-2-01
U-Clamping arm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-314-1
STROKE LIMITER # 6 FOR 82L4 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4005
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-007-1
CONNECTOR PLUG *
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-009-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-310-1
STROKE LIMITER # 8 FOR 82L4 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-320-1
STROKE LIMITER # 3 FOR 82L4 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
BK-R25-82L40-1
Lower Jaw Adapter
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-316-1
STROKE LIMITER # 5 FOR 82L4 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-318-1
STROKE LIMITER # 4 FOR 82L4 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4050
SHIMS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-068-1-01
GmbH CLAMPING ARM *
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-038-1
Locking device
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4001
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8PW-097-2
REPLACEMENT CYLINDER FOR 82L4G
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4002
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4010
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4020
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.