HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

7011-5-SP60

HYDRAULIC, DOUBLE ACTION POWER CLAMPS – 7011-5 SERIES

These power clamps are used where a high clamping force is needed, combined with small clamp dimensions. They are also equipped with double oil connections for the clamping and opening procedures. This makes it easy to connect pipes when the clamps are arranged close together. If necessary, the cylinder body (after removal of the fastening screws) can be turned 90° in relation to the clamp. The stated clamping force of 5kN at 100 bar oil pressure is achieved only within the last 4 mm of clamping arm movement.

Markets: Industrial

Search:

Unit View:
strength
performance