Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Hydraulic (Family)
Hydraulic Workholding 723D (Series)
723D57242-1
723D57242-1
Versatile applicable - can be used as a pushing or a pulling cylinder. Mounting holes facilitate quick and easy installation.
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.94
Max. Pressure (PSI)
5075
Max. Clamping Force (lbf)
14225
Max. Clamping Force (N)
63280
Max. Pressure (bar)
350
Stroke (mm)
24
Product Type
Hollow piston cylinder, double acting (block)
Product Series
723D
Product Function
Clamping
Back to Top