Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE
Home
Clamping (Function)
Hydraulic (Family)
Hydraulic Workholding 723D (Series)
723D68242-1
723D68242-1
Versatile applicable - can be used as a pushing or a pulling cylinder. Mounting holes facilitate quick and easy installation.
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
20582
Stroke (in)
0.94
Max. Pressure (PSI)
5075
Stroke (mm)
24
Max. Pressure (bar)
350
Max. Clamping Force (N)
91560
Product Type
Hollow piston cylinder, double acting (block)
Product Function
Clamping
Product Series
723D