Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Hydraulic (Family)
Hydraulic Workholding 723E (Series)
723E63152-1
723E63152-1
Versatile applicable - can be used as a pushing or a pulling cylinder. Mounting holes facilitate quick and easy installation.
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
18765.0
Max. Pressure (PSI)
5075.0
Stroke (in)
0.61
Max. Pressure (bar)
350.0
Max. Clamping Force (N)
83475.0
Stroke (mm)
15.5
Product Series
723E
Product Type
Hollow piston cylinder, single acting (block)
Product Function
Clamping
PublishedDate
1673634794791
Back to Top