Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Hydraulic (Family)
Hydraulic Workholding 733E (Series)
733E03702-1
733E03702-1
Hydraulic hold down clamps are mainly used where workpiece clamping "from the top"" is difficult or impossible. Its small design is an advantage where space is limited. "
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
7250
Max. Clamping Force (lbf)
4158
Max. Clamping Force (N)
18500
Max. Pressure (bar)
500
Weight (kg)
1
Product Type
Hydraulic edge clamp, single acting
Product Function
Clamping
Product Series
733E
Back to Top