HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

Destaco’s 741 Series are versatile, hydraulic hollow piston cylinders that can be used as a pushing or a pulling cylinder. These models are double action.

7414-1

Versatile applicable - can be used as a pushing or a pulling cylinder.
The hydraulic return action allows short stroke times and high retraction forces, i.e. clamping forces in the reverse stroke direction.
Visit Product Series:
CAD
Product Details Unit View:
Max. Pressure (PSI) 5075.0
Stroke (in) 0.94
Max. Clamping Force (lbf) 20582.0
Max. Pressure (bar) 350.0
Max. Clamping Force (N) 91560.0
Stroke (mm) 24.0
Product Series 741
Product Type Hydraulic hollow piston cylinder, double acting (cylindrical)
Product Function Clamping