Clamp Accessories

Destaco�s 604 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting.

604-MM-Y

Visit Product Series:
CAD

Product Details Unit View:
Plunger Travel (in) 1.5
Weight (lb) 0.44
Plunger Height (in) 0.59
Maximum Holding Capacity (lbf) 300.0
Maxmum Holding Capacity (N) 1330.0
Weight (kg) 0.2
Plunger Height (mm) 15.0
Imperial or Metric Product Metric
Plunger Travel (mm) 38.1
Plunger Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/26:1
Plunger Thread M8
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Mounting Nut (Supplied) 606104-M
Spindle (Recommended) 606104-M
Handle Color Yellow
Standard Material Steel
Base Mounting Style Flange
Toggle Lock Plus No
Product Series 602/604/624
Spindle Included? No
Product Type Threaded Body
Product Accessories
604106-M
Straight-line action clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207943
509907 SPINDLE (2) 207915 - On Demand
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top