Email_Header_2550x130px_Banner_Automate

Hold Down Clamps

Stainless Steel toggle clamp with 2.5 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2007-USS

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.25
Maximum Holding Capacity (lbf) 1000
Clamp Arm Length (in) 2.88
Weight (lb) 1.19
Height Under Clamp Arm (mm) 31.8
Maxmum Holding Capacity (N) 4450
Weight (kg) 0.54
Clamp Arm Length (mm) 73.2
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 76
Spindle Assembly 2007208-M
Toggle Lock Plus No
Handle Vertical
Application - Machining Poor/Low
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Application - Food Processing Not Recommended
Product Series 2002/2007
Duty Cycle 2
Application - Wood-Working Excellent/High
Application - Checking Fixtures Excellent/High
Product Function Clamping
Product Type Standard
Handle Opening (+10°) 64
Service Environment Normal
Clamp Arm Style U-Bar
Standard Material Steel
Base Mounting Style Flange
Application - Closures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers 507107
Back to Top