Clamping Solutions Offer Expanded Flexibility

Auburn Hills, Michigan (Wed, 09/05/2018) – Destaco’s VV85G Series Precision Guides provide users increased operational reliability in applications such as sheet-metal welding for automotive body-in-white.

Besides welding, they have also been tested for use in assembly and quality-test fixtures in the aircraft and consumer goods industries.

The units have the same mounting-hole pattern as power-clamp products and are suitable for applications where widely extending pins need to be used to locate parts.

This also makes them ideal for applications where multiple parts are produced on a single production line where clamping and locating points are situated in different positions.

The precision guides feature high repeatability, integrated sensing and mechanical locking in both terminal positions, which improves user safety. They have an enclosed body that protects the internal mechanism and are maintenance-free for 3 million cycles.

To learn more about any of Destaco’s high-performance automation, workholding or remote-handling solutions, please contact us or call (888) Destaco (888-337-8226).

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)