Clean Room Rated Gripper Solutions

DESTACO’s Clean Room Rated Solutions are geared toward laboratory, semiconductor, medical, and food handling type environments. Many of our pneumatic products include a scavenge or purge port. (click here for a guide comparing the two port types) These extra ports create internal vacuum or pressure to control contaminants escaping into the environment or prevent de-greaser or other chemicals penetrating our product.

Solutions include:

  • Diverse line-up of products for class 10/100 cleanroom environments
  • Manufactured with corrosion-resistant materials for use with de-ionized water
  • Customized solutions available with food and medical grade lubricants, stainless steel, and nickel-plated materials to meet your application requirements.

2 Jaw Electric Grippers:

 

Model  Stroke
mm [in]
Grip Force
N [lbs] 
Operating
Environment 
Special
Features 
Page
GR-CRP-# 

DPE 400
  
10-20
[0.39-0.78]
445-1334
[100-300]
IP 50
Clean Room
Class 100, ISO 5,
General Industrial
Adjustable Force, Discrete
on/off open and close
control. Onboard controls.
DIRECTCONNECT™
5
 
DPE 200
25
[0.98]
111
[25]
IP54 Clean Room
Class 1000, ISO 6,
General Industrial
Discrete on/off open
and close control.
Sealed design. Multiple
sensor positions.
Onboard controls.
DIRECTCONNECT™
7
 
RPE
4
[0.16]
5
[1.1]
IP54
Clean Room
Class 10,
ISO 4 using
Scavenge Port,
General Industrial
Discrete on/off 50ms
pulse open and close
control. Small parts
handling. High speed.
9

2 Jaw Precision Grippers:

 

Model  Stroke
mm [in]
Grip Force
N [lbs] 
Operating
Environment 
Special
Features 
Page
GR-CRP-# 

RPLC
  
6.4-25.4
[0.25-1.0]
116-160
[26-36]
IP64 Using Purge
Port. Clean Room
Class 10, ISO 4
Using Scavenge Port
Shielded for Clean or
Harsh Environments.
Low Pressure Applications,
Zero Side Play. Excellent
Repeatability.
11
 
RPMC
3.2-6.3
[0.13-0.25]
36
[8]
IP64 Using Purge
Port. Clean Room
Class 10, ISO 4
Using Scavenge Port
Smallest Shielded
Gripper for Clean or
Harsh Environments.
Small Delicate
Parts Handling.
15
 
DPP
6.35-50.8
[0.25-2]
111-934
[25-210]
IP43 Using Purge Port.
Clean Room Class
10000, ISO 7 Using
Scavenge Port
Highest Precision, Low
Pressure Applications.
Zero Side Play with
Dual-V Bearing Design.
DIRECTCONNECT™
19

2 Jaw Pneumatic General Industrial Grippers:

 

Model  Stroke
mm [in]
Grip Force
N [lbs] 
Operating
Environment 
Special
Features 
Page
GR-CRP-# 

DPDL
  
4.8-50.8
[0.188-2]
62-1779
[14-400]
IP66 Using Purge Port
& Boot Option. Clean
Room Class 10, ISO 4
Using Scavenge Port
Sealed Gripper. Dirty
and Caustic Environments.
Wide Range of Sizes.
DIRECTCONNECT™
25
 
DPDS
4.8-50.8
[0.188-2]
62-1779
[14-400]
IP54 Using Purge
Port. Clean Room
Class 100, ISO 5
Using Scavenge Port
Rugged General
Purpose Applications.
Wide Range of Sizes.
DIRECTCONNECT™
33
 
DPG
6.35-25.4
[0.25-1.0]
222-249
[50-56]
IP54. Clean Room
Class 100, ISO 5
8 Position Sensing General
Purpose Gripper. Multiple
Mounting/Porting Options.
DIRECTCONNECT™
41
 
RDH
4-70
[0.16-2.73]
361-28002
[81-6300]
IP55 Using Purge
Port. Clean Room
Class 100, ISO 5
Using Scavenge Port
Highest Force vs. Size &
Weight. Wide Range of Sizes.
High Precision. Long Fingers.
Rugged Applications.
45

3 Jaw Pneumatic Grippers:

 

Model  Stroke
mm [in]
Grip Force
N [lbs] 
Operating
Environment 
Special
Features 
Page
GR-CRP-# 
 
RTH
4-70
[0.1575-2.756]
445-44353
[100 lbs-9971]
IP55 Using Purge
Port. Cleanroom
Class 100, ISO 5
Using Scavenge
Port
Shielded for Harsh &
Rugged Applications. Suitable
for Machining and Coolant
Applications. High Precision.
Spring Assist.
55


Contact our experts
today or browse all of our gripper products!