Designed to minimize down time and maximize cost savings for life sciences applications

Gloveport with DURABLE Accordion SleeveCRL DURABLE™ Glove Sleeve Systems are used in conjunction with fixed glove ports. The DURABLE™ sleeve allows the glove reach to be extended when in use, collapsed when not in use and minimizes the weight of the glove on the operator’s arm.

  • DURABLE™ Accordion Sleeves are made of polyurethane and CSM for high durability and puncture and chemical resistance
  • Available with push-through wrist cuff ring for safe, fast short glove change or fixed compression fit wrist cuff ring
  • The short glove can be replaced independently of the DURABLE™ Accordion Sleeve to maximize cost savings
  • Available in round and oval configurations
  • Can also be customized to fit any current port configurations
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()