Destaco can provide Cam Profile Development and Analysis to optimize the performance of your Indexer.

  • Ability to Define Special Motions Including:
    • Standard Curves (Mod-Sine, Cycloidal, Mod-Trap)
    • Higher Order Polynomials
  • Analysis of Linkages Including:
    • Slider-Crank
    • Scotch-Yok
    • Hypo-Cycloidal
  • Cam Profile Definitions Including:
    • Pressure Angle
    • Radius of Curvature
  • Kinematic Analysis Including:
    • Velocity, Acceleration
    • Pulse (Jerk)
  • Loading Analysis Including:
    • Camshaft Torque
    • Follower Forces
    • Life Expectancy

 

Custom Cam Types

Plate Cams

Popular, economical design used in low speed applications.

Globoidal Cams

Complex, tapered rib globoidal cams, commonly known as roller gear cams, are the heart of IMC's indexers. Controlled follower preloads increase follower life, speeds and accuracy for the ultimate solution in motion control.

Face-Grooved Cams

Medium speed cams utilizing a groove slightly larger than the follower diameter providing minimal running clearance and reduced backlash.

Conjugate Cams

 Dual cams controlling preloaded followers which provide higher speed capabilities and better accuracy.

Barrel Cams

Cylindrical cams which can be provided as an end cam, grooved type with minimal follower clearance or as a ribbed type utilizing preloaded followers for increased life and accuracy.

 

 Take advantage of Destaco’s Analytical Engineering Services when selecting the right product for your application.
Our vast knowledge and experience will minimize the time it takes to get your application up and running smoothly.

Send us a quick message regarding the assistance you need, and we will get back to you by email or phone.

FORM LINK HERE

 

点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()