装有伸缩臂和模块型歧管

气压分配可以通过几个不同类型的歧管挡块管理,这些挡块直接安装到 DESTACO 圆形端拾器系统主杆上或您所选的自定义的支架上。

 

应用程序

  • 主杆安装的气管接头,适于直径 2.5"、1.5"、60 mm 和 40 mm的主杆。
  • 轻型铝合金构造
  • 提供英制或公制端口尺寸
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()