RD - Roller Dial Index Drives

Model: 1301RD2H80-330

Category: 旋转指数驱动器


List Price:
Availability:
Lead Time:

Product Details

Roller Dial Index Drives offer superior load capabilities making them ideal for medium to high torque applications. Other features include:

  • Universal mounting including horizontal mounting ideal for trunnion applications
  • Center thru hole facilitates passage of electrical wiring, pneumatic lines or mechanical linkages
  • Short camshaft motion periods are well-suited to continuous running applications or for special motion requirements
  • Available with custom motions such as oscillating motions
Base Model 1301RD2H80-330
中心距离 (寸) 10,500
中心通孔直径 (寸) 120.7
中心通孔直径 (寸) 4,75
准确性 (弧第二) ±39
系列 1301RD
停止 2
指数期 (度) 330
B10转矩容量 (寸- 磅) 41.144
B10转矩容量 (寸- 磅) 4.649
最大惯量载荷每分钟30个指标(kgm²x 1000) 0,03200
最大惯量载荷为每分钟30个指数(lb-in2 x 1000) 108,000
最大惯量载荷为每分钟60个指数(kgm²x 1000) 0,00800
最大惯量载荷为每分钟60个指数(lb-in2 x 1000) 29,000
最大扭矩 (寸- 磅) 47.861
最大扭矩 (寸- 磅) 5.408
内部惯性 (公斤/仪表2) 3.245
内部惯性 (公斤/仪表2) 0,95000
产量 Flange
运动 msc.50
重复性 (弧第二) ±10
输出径向容量 (磅) 15.800
输出径向容量 (磅) 70.310
输出推力/轴向容量 (磅) 10.800
输出推力/轴向容量 (磅) 48.060
输出转向力矩 (寸- 磅) 109.000
输出转向力矩 (寸- 磅) 32
安装表面直径 (寸) 13,75
高度安装表面 (寸) 14,00
产品类别 Flange Output
家庭 RD
类型 Imperial
CAD Downloads & Data Sheet
下载产品数据表
下载维护手册
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()