Pneumatic Sensors - Round Style

Model: 810174

Category: 轻型气动开关夹


List Price:
Availability:
Lead Time:

Product Details

These sensors are design to be mounted to cylinders with 4mm round grooves. Sensors are activated by a magentic ring installed on the clamp''s cylinder.

  • All sensors feature an LED for easy set-up
  • IP 67 rated
  • Temperature range: -10°C to 60°C [14°F to 140°F]
连接器 M8 male, 0.15m long
功能 (电插头) NPN
开关电压 4.5-28V DC
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()