ARV - AUTO RELEASE VENTURI VACUUM GENERATOR

Model: CPI-VSA-ARVL-B32-G38-VS

Category: 真空发生器


List Price:
Availability:
Lead Time:

Product Details

DESTACO's patented Auto-Release Venturi Vacuum Generator with a single air line offers users the fastest vacuum and blow-off in the industry. Vacuum levels will reach as high as 27 inhg or -0.88 bar at air line pressures of 60 psi or 4 bar.

  • Simplifies end effector setup or adjustment
  • Speed to vacuum: 0.2-0.3 seconds
  • Speed to blow off: 0.2 seconds
  • Noise level: 68dBA
杯螺纹 (NPT男) 3/8 G
杯螺纹 (NPT 女性) 1/8 NPT
端口大小 1/8 NPT
安装 32 mm Ball, Left Hand
材料 Aluminum
产品类别 ARV
Sensor Port Yes
Silencer Yes
重量 (克) 0,13
重量 (克) 0,30
CAD Downloads & Data Sheet
下载产品数据表
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()