GC-105

Model: GC-105

Category: 气动夹爪


List Price:
Availability:
Lead Time:

Product Details

Range of two jaws parallel long stroke grippers with spring assist. Five models available. Total stroke varying from 20 to 60mm and force varying from 106Lbs[406N] to 521Lbs[2318N].

  • This compact gripper is used in confined spaces, combining long stroke with a high grip force
  • Standard spring allow the gripper to retain component in case of air failure
  • Inductive sensor holder mounted as standard
握力 (磅每平方英尺) 2.318
握力 (磅每平方英尺) 521
行程 (寸) 60,0
行程 (寸) 2,362
气缸孔 (寸) 76
气缸孔 (寸) 2.99
压力范围 1.5-7
压力范围 20-100
温度范围标准 -35° to 80°C (-30° to 180°F)
温度范围Viton -30° to 150°C (-20° to 300°F)
启动(开/闭) 0.7 sec
精度(±mm) 0,020
重复性(±mm) 0,010
最大手指长度 (寸) 203
最大手指长度 (寸) 8,00
产品类别 2 Jaw Parallel
特色功能 Precision
春季协助 Yes
重量 (克) 4,31
重量 (克) 9,50
CAD Downloads & Data Sheet
下载产品数据表
下载维护手册
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()