RTH - Shielded 3-Jaw Centering Parallel Gripper

Model: RTH-2M

Category: 气动夹爪


List Price:
Availability:
Lead Time:

Product Details

The RTH Series 3-Jaw Parallel Gripper is ideal for machine load/unload applications. It''s shielded design repels chips and other particulate from the internal drive mechanism. Each gripper is avaliable in two stroke lengths.

  • The 3 concentric jaws and excellent repeatability make it easier to accurately load and unload round parts
  • Compact, robust and powerful gripper can be used in confined spaces, combining long strokes with a high grip force
  • The large surface area of the jaws coupled with the encapsulated bottom case design allows for long finger designs
  • Versatile gripper with a wide range of options and accessories
握力 (磅每平方英尺) 1.238
握力 (磅每平方英尺) 278
握力与弹簧辅助 (磅) 1.490
握力与弹簧辅助 (磅) 335
气缸孔 (寸) 43
气缸孔 (寸) 1.69
压力范围无弹簧 30-100 psi
压力范围与弹簧 60-100 psi
最大真空度 8
最大真空度 20
温度范围标准 -35° to 80°C (-30° to 180°F)
温度范围Viton -30° to 150°C (-20° to 300°F)
启动(开/闭) 0.07 sec
精度(±mm) 0,040
重复性(±mm) 0,020
最大手指长度 (寸) 90
最大手指长度 (寸) 3,50
产品类别 3 Jaw Parallel
特色功能 Heavy Duty
春季协助 Optional
Stroke per Jaw 3,00
Stroke per Jaw 0,12
重量 (克) 0,53
重量 (克) 1,20
CAD Downloads & Data Sheet
下载产品数据表
下载维护手册
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()