New vacuum cups offer improved traction, durability and throughput for high-speed applications.

Auburn Hills, Mich. (October 25, 2016) – DESTACO, the industry’s leading global provider of high-performance automation, workholding and containment solutions, today launched its new Accelerate® Collection of vacuum cups, which offer improved traction, enhanced durability and higher throughput for high-speed press rooms and crossbar applications.

Available globally, the Accelerate® Collection of vacuum cups feature an anti-slip tread pattern made from a high-performance polyurethane material for higher friction, faster grip and superior holding on oily surfaces. Additionally, this material provides an increased shelf life.

“As manufacturers look to improve their production rates, lightweighting will become increasingly important – especially as it relates to automation tooling, such as end effectors or transfer press fingers,” said Ben Pauzus, global product manager, End Effectors, DESTACO. “Lighter solutions that offer higher holding power give customers the best opportunity to increase their throughput. Not only are production increases recognized through the ability to increase transfer speed, but the polyurethane material is more durable allowing for fewer PM cycles and less downtime.”

The new line also includes four styles in 17 different sizes to accommodate modular requirements. Additional features include:

  • Higher acceleration/deceleration requirements
  • Enhanced transverse loading
  • Improved shape retention
  • Increased wear resistance – no dry rotting or cracking
  • Compatibility with new or existing applications

ARV® with Manual Override

Designed for ease of use, DESTACO recently launched the Auto-Release Venturi (ARV®) with a manual override feature that allows for quick, on-the-spot vacuum cup adjustment. The ARV® manual override has a single button that can be depressed with either a thumb or finger. This allows the tool builder/operator to make fast, easy adjustments to the vacuum cup position, which can help reduce downtime.

The subtle differences in fixed-stop and constant-lead cams need to be considered when deciding which technology to deploy.

Accelerate Collection®

Made of a wide range of aluminum end effector components, the Accelerate Collection® can be assembled into custom solutions for most press room stamping applications. These can provide weight savings up to 50 percent and speed gains of up to 30 percent – all for faster production without adding stress to automation equipment.

For more information about the Accelerate® Collection, ARV® or other Destaco vacuum products, visit https://www.destaco.com/vacuum-end-effectors.html.

点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()