030 - SELECT Hydraulic Swing/Pull Clamp

Model: 030-1-S-475

Category: 液压夹持


List Price:
Availability:
Lead Time:

Product Details

SELECT hydraulic threaded body swing clamps are high quality and cost effective alternatives to competetive brands.

  • Left-hand swing (counter-clockwise)
  • Advanced seals and wipers utilize a special, highly wear-resistant construction for long cycle life and 5,000 PSI operation
  • Triple track piston rod design for field adjustable swing direction
  • Hardened and hard chrome plated piston rod for increased strength and wear resistance
  • Advanced metal treated body for superior wear and corrosion resistance
  • MRO interchange design
力 (公斤) 215
力 (公斤) 475
行程 (寸) 16,5
行程 (寸) 0,650
运营压力 (酒吧) 345
运营压力 (酒吧) 5000
端口大小 SAE #2
安装 Threaded Body
操作方法 Single-Acting
产品类别 Swing/Pull Clamps
摆动方向 LH (Standard)
垂直夹紧行程(mm) 5,3
垂直夹紧行程(in) 0,21
CAD Downloads & Data Sheet
下载产品数据表
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()