727D - Hydraulic Swivel Clamping Cylinder

Model: 727D25221-2

Category: 液压夹持


List Price:
Availability:
Lead Time:

Product Details

Hydraulic swivel clamping cylinders are particularly designed for applications which require high clamping forces and easy loading of workpieces in confined spaces.

  • Swivel left
  • Maximum clamping force 475, 850, 1250 daN
  • Maximum operation pressure 250 bar (3625 psi)
最大。夹紧力 (磅每平方英尺) 4.750
最大。夹紧力 (磅每平方英尺) 1.068
最大。压力 (酒吧) 250
最大。压力 (酒吧) 3.625
产品类别 Swing clamp, double acting
重量 (克) 1,85
CAD Downloads & Data Sheet
下载产品数据表
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()