TCL-32B-90 - LIGHTWEIGHT 90 DEGREE T-CLAMP WITH REMOVABLE CAPS

Model: TCL-32B-20M-90-A

Category: 轻型模具(加速)


List Price:
Availability:
Lead Time:

Product Details

TCL 90 degree T-Clamps with removable caps connects a tube to a 32mm ball mount at a 90 degree angle.

  • Easily removed or adjusted with hinge clamp design
  • Black anodized finish
  • Clamps a 20mm tube with a 32mm ball
材料 High Strength Aluminum
最大静态夹紧负载 (脚磅) 150
最大静态夹紧负载 (脚磅) 111
产品类别 T-Clamp
管尺寸 20 mm
重量 (克) 0,15
重量 (克) 0,00
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()