OEM夹爪

Robohand G110 Series Pneumatic GrippersG110 OEM Grippers

Simply Better Gripping

The Robohand G110 Parallel Gripper delivers better performance, less maintenance, and faster operation without added costs to machine builders.

G110 Family Overview

  • A wide variety of different models
  • Four different bore sizes 8, 11, 18 and 25 mm
  • Fast actuation times from 0.06 seconds
  • Multiple stroke options from 5 mm to 50 mm
  • Higher grip force in a smaller package: 56 to 568 N
  • Extended vertical jaw option

行业

应用程序

点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()

Ask Us A Question