DPDS-047M-013

Model: DPDS-047M-013

Category: 气动夹爪


List Price:
Availability:
Lead Time:

Product Details

DIRECTCONNECT short stroke 2-jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.

  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple Strokes
Imperial or Metric Product Metric
握力 (磅每平方英尺) 62
握力 (磅每平方英尺) 14
行程 (寸) 3,2
行程 (寸) 0,130
气缸孔 (寸) 11.9
气缸孔 (寸) 0.469
压力范围 1.5-7
压力范围 20-100
温度范围标准 -35° to 80°C (-30° to 180°F)
温度范围Viton -30° to 150°C (-20° to 300°F)
精度(±mm) 0,050
精度(±in) 0,002
重复性(±mm) 0,030
重复性(±in) 0,001
最大手指长度 (寸) 64
最大手指长度 (寸) 2,50
防护等级 IP54
启动时间 0.13
组态 Metric Version
产品类别 2 Jaw Parallel
直接联系 Yes
颚操作 Synchronous
春季协助 No
重量 (克) 0,04
重量 (克) 0,09
CAD Downloads & Data Sheet
下载产品数据表
下载维护手册
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()

Ask Us A Question