Edge clamps are mainly used where workpiece clamping “from the top” is difficult or impossible. Its small design is an advantage where space is limited.

Model: 733E03701-1

Category: 液压夹具

Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Hydraulic hold down clamps are mainly used where workpiece clamping "from the top"" is difficult or impossible. Its small design is an advantage where space is limited. "

最大。夹紧力 (磅每平方英尺) 18.500
最大。夹紧力 (磅每平方英尺) 4.158
最大。压力 (酒吧) 500
最大。压力 (酒吧) 7.250
产品类别 Block cylinder, single acting
重量 (克) 1,00
产品系列说明 Manual Power Source
产品功能 手动、气动和动力夹紧系统
产品系列 液压夹具
产品组 液压夹具
CAD Downloads & Data Sheet
下载产品数据表
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()