Destaco’s CPI-SGM-TH Series orientation station receivers and plates are ideal for nest stations between die operations.

Model: CPI-SGM-TH-USR-AL

Category: ACCELERATE COLLECTION® 高速轻型端拾器

Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

CPI-SGM-TH Orientation Station Receiver, Plate and template holder is ideal for nest stations between die operations

  • Simple, low-profile clamp design
  • Black oxide finish
  • Clamps together 30 or 25mm tubes
材料 Aluminum
最大静态夹紧负载 (脚磅) 150
最大静态夹紧负载 (脚磅) 111
产品类别 T-Clamp
管尺寸 30 mm / 30 mm
重量 (克) 0,67
重量 (克) 1,48
产品系列说明 Other End Effector
产品功能 Robotic Tooling
产品系列 End Effectors
产品组 lightweight tooling
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()