To enhance the functionality of our pneumatic swing clamps, Destaco proudly offers multiple accessory options. Our clamp sensors are activated by a magnetic ring that is installed on the cylinder piston.

气动摆动夹钳配件

为增强我们气动摆动夹钳的功能性,Destaco 提供多个配件选件,对此我们深感自豪。我们的夹钳传感器通过一个安装于气缸活塞上的磁环激活。所有传感器都配有 LED,设置方便,防护等级为 IP 67,温度范围为 -10°C 至 60°C. [14°F 至 140°F]。Destaco 摆动夹钳延长线设计用于与 M8 快接传感器配合使用,使用螺纹连接螺母提供 IP 67 防护等级,为机器人级别,使用的是耐油/耐磨聚氨酯 (PUR) 电缆。

zh/汽车, 食品和包装, 工业

zh/夹具和测试, 焊接

  • More Information

Loading products...
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()