伺服定位表

Camco offers a range of high performance servo positioners for light to heavy duty applications. All of the series feature large center thru-holes and zero backlash mechanisms.    

Larger positioners can rotate several tons of automotive body parts in seconds while smaller Parallel and Roller Gear indexing drives accurately index pharmaceutical or electronic components in milliseconds.

Servo positioners provide the following:

  • Ideal for when the number of stations needs to be flexible and accommodate different parts
  • Index motion time and dwell time are changed by programming the motion profile of the servo motor
  • Easily integrated into a multi-axis system
  • Able to monitor process parameters such as cycle rate, uptime/downtime, and power demand
  • 60+ cycles per minute
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()