5130/5131/5133 - 5000 Series Heavy Duty Straight Line Action Clamps

Model: 5131-M

Category: 直线动作夹


List Price:
Availability:
Lead Time:

Product Details

The low profile straight line clamps feature robust contruction for extended life and durability.

  • Hardened plungers
  • Reverse acting (handle rotates backward as plunger advances) for a low profile, keeps handle out of the work zone
  • Hardened steel pivot pins and bushings for long life
  • Black oxide finish
Configuration
Lever Position
最大容量 (磅) 11.120
Maximum Holding Capacity 2.500
柱塞旅行 (寸) 25,4
柱塞旅行 (寸) 1,000
柱塞高度 (寸) 28,0
柱塞高度 (寸) 1,100
手柄开口 (度) 113
柱塞螺纹 M8
可得到 Yes
标准材料 Steel
Toggle Lock Plus No
柱塞 Round
主轴(推荐) 461203-M
主轴包括? No
首选市场 Global
产品类别 Heavy Duty
重量 (克) 0,51
重量 (克) 1,12
CAD Downloads & Data Sheet
下载产品数据表
`]]
点击此处获取客户支持

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

打电话给我们 ()