Toggle Lock Plus Locking System

503-MLBR and 533-LRB

Toggle Lock Plus Locking System

DESTACO is now offering its heavy-duty Manual Clamps 503-MLB and 533-LB in combination with the unique DESTACO® Toggle Lock Plus. This provides additional safety and protection against unintentional opening. In addition this innovation helps customers to build up applications more efficiently and with little interference contour.

* Space-saving thanks to locking disc instead of second lever
* Saves work and time. No need to weld in the locking bar
* Secured in open and closed position
* 2 standard models, other models on request

Markets: AutomotiveFood and Packaging, Industrial, Consumer Goods, Assembly, Welding, Fixture/Testing, CNC/Machining, Transportation

Unit View:
performance
interchangeable
safety
Back to Top