Destaco Logo
News image: DESTACO Adds To Its Heavy-Duty Manual Clamp Product Line

DESTACO Adds To Its Heavy-Duty Manual Clamp Product Line

DESTACO Adds To Its Heavy-Duty Manual Clamp Product Line

New 503-MLBR and 533-LBR models feature patented Toggle Lock Plus system

04/01/2022 | Tags: Press Releases & News Articles - Global
News article image: DESTACO Adds To Its Heavy-Duty Manual Clamp Product Line
Auburn Hills, MI, USA (04/01/2022)

DESTACO is pleased to announce that it has added two new models to its heavy-duty Manual Clamp product line. The 503-MLBR and 533-LBR models are extensions of DESTACO’s 503-MLB and 533-LB vertical toggle-lock clamps with the new versions featuring the patented Toggle Lock Plus locking system.

"The space-saving Toggle Lock Plus latch uses a locking disc to secure the position. This solution saves space and, since no welding is required, is easy to implement."

explained Nina Wolleb, Application Engineering Manager, Europe for DESTACO. “That provides additional safety and protection against unintentional opening and closing.”

The user-friendly new models allow for fast handling and enable their users to build up applications more efficiently with little interference contour. The 503-MLBR and 533-LBR clamps are fully interchangeable with models having the same specifications, other models are available upon request.

To learn more about DESTACO or any of its high-performance automation, workholding or remote-handling solutions, please visit destaco.com or call (888) DESTACO (888-337-8226).