webstrip_destaco
Heavy-Duty Pneumatic Clamping
The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P35-340B800

Locating Clamp
  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Visit Product Series:
CAD
Product Details Unit View:
Air Consumption per double stroke at 87 psi (ft³) 0.04
Pin Diameter Min (in) 1.3
Weight (lb) 7.5
Cylinder Bore (in) 1.38
Operating Pressure (PSI) 87 (maximum)
Clamping Force (lb) 787
Pin Diameter Max (in) 1.77
Cylinder Bore (mm) 35
Weight (kg) 3.4
air_consumption_double_stroke_6bar_dm_metric 1
Operating Pressure (bar) 6 (maximum)
Clamping Force (N) 3500
Pin Diameter Max (mm) 45
Pin Diameter Min (mm) 33.1
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style Lateral (Side) Arm
Product Type Single-Sided Hook
Replacement Seal Kit 8PW-001-1-00
Product Function Clamping
Product Series 82P
Port Size G 1/8
Back to Top