CV - Vertical Compliance Device

Model: CV-80

Category: Compliance Devices

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Range vertical compliance including three models. The Cv series allow to compensate vertical misalignment.

  • Stroke range from 8 to 16mm
  • Options : integrated inductive sensor (K), Viton seals (V)
Payload (kg) 5.0
Payload (lb) 11.0
Misalignment (mm) 8.0
Misalignment (in) 0.315
Axial Force (N) 700
Axial Force (lbsf) 157
Product Type Vertical
Product Series Description Other Tool Changer (AUT)
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)