Destaco Logo

1550E6H160-330 - E-Series - Heavy Duty Index Drives

Visit Product Series:

Mechanical Rotary Indexers-E

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)19.5
  • Center Thru Hole Diameter (in)18.5
  • Height To Mounting Surface (in)27.5590551181
  • Internal Inertia (lb-in²)2098300.0
  • Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)141806.0
  • Maximum Torque (in-lb)1089851.0
  • Mounting Surface Diameter (in)61.0236220472
  • Output Overturning Moment Capacity (in-lb)2904000.0
  • Output Radial Capacity (lb)82600.0
  • Output Thrust/Axial Capacity (lb)120000.0

Product Information

  • Base Model1550E6H160-330
  • BrandCamco
  • Product TypeHeavy Duty Index Drive
  • Spindle Included?No