Destaco Logo
Default Image

8EL-003-1 - M12x1, Angular, 4-pin Connector with 5 m [16 ft.] Cable

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeSensor Cables
  • BrandDESTACO
  • Product TypeSensor Cables
  • Series Used On82L-3E|TCC-2|82M-3E|52H-3E|82D|84A40/50|VV85G|82P25-2|82P30-3/82P35-3|82P50-720, 82P63-720|82U50|86P40, 86P60|56H40-2|85P5-1|85D5-2|86D40, 86D60|56D60-1
  • Spindle Included?No
  • Used With Model/Series82L-3E (25mm Cylinder)|82L-3E (32mm Cylinder)|82L-3E (40mm Cylinder)|TCC-2|82M-3E|52H-3E|82D|84A40/50|VV85G|82P30-3/82P35-3|82P50-1732|82U50|86P40|86P60|56H40-2|85P5-1|85D5-2|86D40|86D60|56D60-1

Related Products