Destaco Logo

GENERAL PURPOSE MODULAR, PARALLEL GRIPPERS WITH MULTI-POSITION SENSING – DPG SERIES

DPG-10M-1-O-NS - General Industrial 2-Jaw Pneumatic Parallel Gripper

DPG-10M-1-O-NSGeneral Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-DPG

Unit View

Dimensions / Applications

  • Length (in)1.374
  • Weight (lb)0.39

Technical Details

  • Accuracy (±in)0.002
  • Cylinder Bore (in)0.688
  • Grip Force (lbf)50
  • Maximum Finger Length (in)3.5
  • Pressure Range (psi)40-100
  • Repeatability (±in)0.002
  • Stroke (in)0.25
  • Jaw OperationNon-Synchronous Available
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesOISN-019|OISP-019|PLFT-022|PLFT-021|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|SLKT-183|CABL-015|CABL-016|OSMK-097|SLKT-184V|SLKT-183V|OHSP-011|OHSN-011|OFSV-004
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No