Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LONG STROKE, PARALLEL GRIPPERS FOR FOUNDRIES & HEAVY PARTS HANDLING – RPR SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPR
RPR-63M-200-NS-V-R1-RS - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
RPR-63M-200-NS-V-R1-RS - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-RPR
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
21.25
Weight (lb)
35.0
Technical Details
Cylinder Bore (in)
2.48
Grip Force (lbf)
800.0
Maximum Finger Length (in)
19.7
Pressure Range (psi)
40-100 psi
Repeatability (±in)
0.00025
Stroke (in)
7.87
Jaw Operation
Non-Synchronous Available
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|OFSV-006|OFSV-003|CABL-045|PLFT-024|SLKT-452|OISA-001|OSMK-131|OSMK-132|SLKT-453
Brand
Robohand
Handle Color
Red
Product Type
Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPR Series
RPR-63M-150-NS-V-R1-RS - PARALLEL GRIPPER, GLADIATOR
Add to quote
Explore
RPR Series
RPR-63M-250-NS-V-R1-RS - PARALLEL GRIPPER; GLADIATOR
Add to quote
Explore