DSR Series - Heavy Duty Servo Positioners

DSR Series Servo Positioners

DESTACO’s DSR Series is a low-profile, heavy duty positioner designed to handle payloads in a range of 2,000kg to 20,000kg.  This series is ideal for use in the most robust applications including welding and automotive.

  • Available in six sizes
  • Lubricated for life for minimal wear
  • Robust mechanism provides high acceleration
  • Features both a center thru-hole and a side passage.

The DSR Series utilizes a roller reducer mechanism which provides quick and accurate, high-capacity load positioning with zero-backlash.

Markets

Applications

  • High power to weight ratio
  • Large payload capacity in compact housing
  • Lubricated for life for minimal wear and maintenance
  • Robust mechanism provides high acceleration
  • Industry standard alternative mounting options
  • Zero backlash with direct motor coupling
  • Smooth operation using a precision engineered globoidal roller gear cam design
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question