Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Electric, 2-Jaw Parallel Grippers Tested for 20+ Million Cycles – DPE Series
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Electric Parallel Grippers
Electric Parallel Grippers-DPE
DPE-400-20-ID-N - Electric Parallel Gripper
DPE-400-20-ID-N - Electric Parallel Gripper
Email product details
Visit Product Series:
Electric Parallel Grippers-DPE
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
5.56
Technical Details
Grip Force (lbf)
200.0
Grip Force Max (lbf)
200.0
Grip Force Min (lbf)
100.0
Maximum Finger Length (in)
4.9
Stroke (in)
0.78
Jaw Operation
Synchronous
Optional Sensor
PNP or NPN
Spring Assist
No
Supplied?
No
Temp Range Standard
0° to 55°C (32° to 131°F)
Product Information
Accessories
OISA-004|OISA-005|CABL-013|CABL-052|CABL-053
Brand
Robohand
Direct Connect
Yes
Handle Color
Red
Product Type
Electric Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPE Series
DPE-400-10-ID-N - Electric Parallel Gripper
Add to quote
Explore
DPE Series
DPE-400-20-ID-P - Electric Parallel Gripper
Add to quote
Explore