
LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING & TENSIONING DEVICES - 95030, 95040, 95050 & 95060 SERIES

Unit View
Dimensions / Applications
- Height (in)2.28
- Length (in)4.17
- Weight (lb)0.8
- Width (in)1.40
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)550
- Plunger Height (in)0.3
- Plunger Travel (in)0.98
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM6
- Spindle (Recommended)205203-M
- Supplied?No
Product Information
- Accessories205203-M|205203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel