
LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING & TENSIONING DEVICES - 95030, 95040, 95050 & 95060 SERIES

Unit View
Dimensions / Applications
- Height (in)3.21
- Length (in)7.48
- Weight (lb)2.1
- Width (in)2.60
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)1650
- Plunger Height (in)0.55
- Plunger Travel (in)1.97
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM12X
- Supplied?No
Product Information
- Accessories220203-M|220203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel