
LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING & TENSIONING DEVICES - 95030, 95040, 95050 & 95060 SERIES

Unit View
Dimensions / Applications
- Length (in)9.17
- Weight (lb)2.5
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)3965
- Plunger Height (in)0.63
- Plunger Travel (in)2.36
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM12X
- Spindle (Recommended)220203-M
- Supplied?No
Product Information
- Accessories220203-M|220203-M
- Base Mounting StyleFlange
- BrandDESTACO
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
%3Afill(white)%2Fcatsy.1004%2F95050.jpg%2Frename%2F95050.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F6004.jpg%2Frename%2F6004.png&w=3840&q=75)